For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-FI REGL PC-BEHAELTER S H HW G - Filter regulators with polycarbonate bowl, bowl guard and »HW« mounting bracket, semi-automatic drain valve
Bill of material
K-07250699
DES
Identifier
K-07250699
GE
Threas
G 1/2
DF
Flow rate
1750 l/min
BG
Size
300
A
51 mm
B
225.5 mm
C
82.5 mm
D
143.0 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.